IESNA:LM-63-2002
[TEST]P1337544
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R25B2750DE010 E3A301MW_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 3500K CCT AND, 80CRI , E3A301MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]211
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
9.1 14 22.6 35.4 97.8 243.1 456.3 689 854.6 903
933.7 964.6 987.5 1003.8 1019.4 1030.6 1042.6 1049.9 1054.6 1050.7
1042.2 1021.5 995.5 961.3 925.3 872.3 817.4 760.7 671.7 445.3
229.5 91.1 24.6 10.4 2.2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9.1 14.2 22.6 35.2 96.5 235.3 440 673.3 837.9 886.3
923.9 949.9 975.1 992.4 1007 1018 1028 1036.1 1038.3 1033.5
1021.9 1004.4 978.4 944.4 902.8 857.2 803.4 737.5 654 428.8
219.1 89.4 24.8 10.6 2.4 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9.1 13.6 21.7 34.8 94.7 216.6 410.9 632.9 800.1 846.3
881 909.7 928.4 943.8 956.6 965.4 971.5 977.8 977.2 970.9
959.9 940 912.9 882.2 843.4 791.2 739 673.9 586.1 357.5
178 80.7 23.2 10.2 2.6 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9.1 14 21.5 33.9 84.1 195.3 368.3 568.4 731.6 780.2
816.8 842 861.5 874.7 882.4 886.9 889.4 892.2 889.2 881
866.6 847.3 821.5 785.5 747.1 688.6 629.8 554.4 463.8 251.6
131.7 69.7 21.5 9.6 2.8 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9.1 13.6 21.1 31.9 72.1 168.1 312.8 486.7 643.2 687.3
722.1 748.7 767.2 779.6 786.1 786.5 784.1 779.2 772.7 762.3
743.6 719.2 686.5 643.2 585.1 522.3 452.2 378.8 313.4 166.5
94.5 53.7 19.5 8.7 3.1 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9.1 13.4 20.3 29.9 61.4 139.6 250.4 390.8 515.4 559.1
594.1 620.1 636.1 644.7 647.5 644.1 636.3 623.1 608.9 590.4
566.6 534.3 492.6 442.4 385.3 330.5 276.4 231.5 187.6 109.7
67.3 40 18.3 6.5 2.8 0.6 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0 0 0 0
9.1 13.2 19.5 28 52.2 111.6 197.3 296.7 390.6 420.7
446.5 465.6 476.8 480.4 477 467.9 455 436.1 413.4 390.2
366.2 334.9 296.9 257.7 215.8 185.3 155.1 130.5 111.2 73.4
47.2 25.8 10.8 4.3 1.8 0.4 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0 0 0
9.1 12.2 16.7 21.9 28.2 45.9 74.4 98.6 116 118.9
120.3 119.3 116.7 112.8 108.5 102.6 96.3 88.8 82.5 74.6
68.1 61.8 55.3 49.6 43.1 37.2 31.5 26.4 20.1 7.9
4.9 2.2 0.6 0.2 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
9.1 10.6 12 13.2 14.2 14.6 14.2 13.2 12.4 11.8
11.4 11 10.4 9.8 9.3 8.7 8.3 7.3 6.3 5.1
3.7 2.6 2.2 1.8 1.4 1 0.8 0.4 0.4 0
0 0 0 0.2 0.2 0.2 0.4 0.4 0.4 0.6
0.6 0.6 0.6 0.4 0.4 0.4 0.4 0.4 0
9.1 9.1 8.5 7.9 6.9 5.7 4.7 3.9 3 2.6
2.4 2 1.8 1.6 1.4 1.2 1 0.6 0.6 0.4
0.4 0.2 0.2 0.2 0.2 0.2 0 0 0 0.2
0.2 0.2 0.4 0.4 0.4 0.4 0.6 0.6 0.8 0.8
0.8 0.8 0.6 0.6 0.6 0.6 0.6 0.6 0
9.1 7.5 5.9 4.5 3.3 2.4 1.8 1.2 0.6 0.4
0.4 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.6 0.6 0.6 0.4 0.4 0.4 0.4 0
9.1 6.3 4.3 3 2 1.4 0.8 0.4 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8 1 1
0.8 0.8 0.6 0.6 0.4 0.4 0.2 0.2 0
9.1 5.7 3.7 2.4 1.6 0.8 0.6 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.2 0.2 0.2
0.4 0.6 0.8 0.8 1 1 1 1.2 1.2 1.2
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
9.1 5.5 3.3 2.2 1.4 0.8 0.6 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.2 0.2 0.2 0.4
0.6 0.8 0.8 1 1 1.2 1 1.2 1.2 1.2
1.2 1 0.8 0.8 0.6 0.4 0.2 0.2 0
